??
Previews - 3D
CAD model selection
209-109
HELP_VARIABLE
Company
WAGO
Description
209-109 - Edge guards, for DIN 35 rail (7.5 mm high)
Bill of material
209-109
BESTNR
Item-No.
209-109
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
HOEHE
Height
11.40 mm
BREITE
Width
10.60 mm
TIEFE
Depth
39.00 mm
FARBE
Color
grau
GEWICHT
Weight
1.290 g
ECLASS71
eCl@ss 7.1
27-14-92-14