??
Previews - 3D
CAD model selection
2060-951/028-000
HELP_VARIABLE
Company
WAGO
Description
2060-951/028-000 - Board-to-board link for SMD terminal blocks with
Bill of material
2060-951/028-000
BESTNR
Item-No.
2060-951/028-000
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
160 V
BEMESSSTOSSSPG
Rated impulse voltage
2.5 kV
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
9 A
RM
Pin Spacing
4.00 mm
P
No. of poles
3
HOEHE
Height
28.00 mm
BREITE
Width
3.40 mm
TIEFE
Depth
2.60 mm
FARBE
Color
white
GEWICHT
Weight
0.230 g
BEMERKUNGEN
Comment
L = (No. of Poles x Pin Spacing) - 0.4 mm
ECLASS71
eCl@ss 7.1
27-14-92-14
ECLASS81
eCl@ss 8.1
27-14-92-14