??
Previews - 3D
CAD model selection
2042-7504
HELP_VARIABLE
Company
WAGO
Description
2042-7504 - Solid-state relay module, Nominal input voltage: 24 VDC, Output voltage range: 0 … 48 VDC, Limiting continuous current: 4 A, 2-wire connection, Railway, Green status indicator, Module width: 10 mm
Bill of material
2042-7504
BESTNR
Item-No.
2042-7504
BEZEICHNUNG
Description
Solid-state relay module
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
48 V
VERSCHMUTZGRAD
Pollution degree
2
STROM
Current intensity
4 A
HOEHE
Height
77.70 mm
BREITE
Width
10.30 mm
TIEFE
Depth
52.00 mm
FARBE
Color
gray
GEWICHT
Weight
14.600 g
ECLASS71
eCl@ss 7.1
27-14-11-49
ECLASS81
eCl@ss 8.1
27-14-11-49