??
Previews - 3D
CAD model selection
2006-931/1099-542
HELP_VARIABLE
Company
WAGO
Description
2006-931/1099-541 - Fuse plug, with pull-tab, for glass cartridge fuse ¼" x 1¼", with indicator lamp, 10.4 mm wide
Bill of material
2006-931/1099-542
BESTNR
Item-No.
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
SPANNUNG
Measured voltage
800 V
STROM
Current intensity
10 A
HOEHE
Height
46.50 mm
BREITE
Width
10.40 mm
TIEFE
Depth
39.50 mm
FARBE
Color
grau
GEWICHT
Weight
g
BEMERKUNGEN
Comment
ECLASS71
eCl@ss 7.1
27-14-11-49